FIG GM660

660 4 COPPER GROOVED CAP

Gruvlok

ASC Item Number:
1330012495
Figure Number:
GM660
Regulatory:
CDA C89833; NSF/ANSI 61; IAPMO UPC; UL Listed
Source:
Domestic
Product Code:
58
Product Type:
Cap
Size:
4
Series:
100FGP
UPC Number:
662428948526
Net Price
Create Account or Login for Pricing

Description

Gruvlok Full-Flow Grooved Fittings for Copper Piping Systems provide an economical and efficient method of changing direction. These copper fittings are available in sizes 2" to 8" (50 - 200mm). Cast fittings in 90° and 45° elbows, tees, caps, concentric reducers, and reducing tees are cast with a copper alloy conforming to CDA C89833. Cast fittings are stronger and more durable than wrot copper fittings and are less susceptible to damage in transit or during installation. Reducing fittings are available with Groove x Groove or Groove x Cup End configurations. Fittings are standard radius, full flow, designed for installation with Gruvlok Copper System products.