FIG 367

6X4 BLACK CAST IRON CONCENTRIC REDUCER

Anvil

ASC Item Number:
0300152204
Figure Number:
367
Regulatory:
ASME B16.4; ASTM A- 126 (A); ASTM A-153; ASME B1.20.1; FM Approved; UL Listed
Source:
Domestic
Product Code:
10
Product Type:
Concentric Reducer
Size:
6
Coating/Finish:
Black
Series:
533
UPC Number:
690291016189
Net Price
Create Account or Login for Pricing

Description

Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.