FIG JAN

6X8 STANDARD GXT ADAPTER NIPPLE

J.B. Smith

ASC Item Number:
0338229974
Figure Number:
JAN
Regulatory:
WPB ASTM A234-Line Pipe; ASME B1.20.1
Source:
Domestic
Product Code:
33
Product Type:
Adapter Nipple
Size:
6
Coating/Finish:
Black
Series:
JAD105
UPC Number:
690291416828
Net Price
Create Account or Login for Pricing

Description

Anvil’s J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and oil country threads in every schedule, J.B. Smith is the resource for all your oil field needs. Anvil also stocks all oilfield products in Scotchkote 134 or Corvel 1660. Anvil coated products have 100% traceability, ISO Approved, Nace standards #1 (Corvel 1660) and the Anvil logo on all thread protectors.