FIG 7045

7045 3X2 PAINTED THREADED E CLAMP TEE

Gruvlok

ASC Item Number:
0390171189
Figure Number:
7045
Regulatory:
ASTM A536 GR. 65-45-12; NSF-61 and Low Lead Approved; cULus Listed; FM Approved
Source:
Domestic
Product Code:
29
Product Type:
Tee
Size:
3
Coating/Finish:
Painted
Series:
533
UPC Number:
690291113277
Net Price
Create Account or Login for Pricing

Description

The Gruvlok Clamp-T provides a quick and easy outlet at any location along the pipe. A hole drilled or cut in the pipe to receive the locating collar of the Clamp-T is all that is required. The full, smooth outlet area provides for optimum flow characteristics. The Clamp-T housing is specially engineered to conform to the pipe O.D. and the Clamp-T gasket providing a leak tight reliable seal in both positive pressure and vacuum conditions. The maximum working pressure for all sizes is 500 PSI (34.5 bar) when assembled on standard wall steel pipe. The Gruvlok Clamp-T provides for a branch or cross connection in light wall or standard wall steel pipe. The Fig. 7045 Clamp-T female pipe thread branch is available with NPT or ISO 7/1 connection and the Fig. 7046 Clamp-T has grooved-end branch connection. Clamp-T cross connections are available in various sizes allowing greater versatility in piping design. NOTE: Variable End Configurations are Possible — Thd x Thd and Gr. x Thd., Sizes — 2" x 1/2" through 8" x 4"