FIG 7046

7046 6X4 GALVANIZED GROOVED T CLAMP TEE

Gruvlok

ASC Item Number:
0390178754
Figure Number:
7046
Regulatory:
ASTM A536 GR. 65-45-12; ASTM A153, Cl A; NSF-61 and Low Lead Approved; cULus Listed; FM Approved
Source:
Domestic
Product Code:
29
Product Type:
Tee
Size:
6
Coating/Finish:
Galvanized
UPC Number:
690291762352
Net Price
Create Account or Login for Pricing

Description

The Gruvlok Clamp-T provides a quick and easy outlet at any location along the pipe. A hole drilled or cut in the pipe to receive the locating collar of the Clamp-T is all that is required. The full, smooth outlet area provides for optimum flow characteristics. The Clamp-T housing is specially engineered to conform to the pipe O.D. and the Clamp-T gasket providing a leak-tight reliable seal in both positive pressure and vacuum conditions. The maximum working pressure for all sizes is 500 PSI (34.5 bar) when assembled on standard wall steel pipe. The Gruvlok Clamp-T provides for a branch or cross connection in light wall or standard wall steel pipe. Clamp-T cross connections are available in most sizes allowing greater versatility in piping design.