FIG 7047

7047 4X21/2X21/2 GALVANIZED E C-T CROSS

Gruvlok

ASC Item Number:
0390090744
Figure Number:
7047
Regulatory:
ASTM A-536, Grade 65-45-12; cULus Listed; FM Approved
Source:
Domestic
Product Code:
0029
Product Type:
Cross
Size:
4
Coating/Finish:
Galvanized
UPC Number:
690291762994
Net Price
Create Account or Login for Pricing

Description

The Gruvlok Clamp-T provides a branch or cross connection in light wall or standard wall steel pipe. The Fig. 7045 Clamp-T female pipe thread branch is available with NPT or ISO 7/1 connection and the Fig. 7046 Clamp-T has grooved-end branch connection. Clamp-T cross connections are available allowing greater versatility in piping design.