FIG 7050DR

7050DRAIN21/2 GROOVED SCH10 90 DRAIN

Gruvlok

ASC Item Number:
5551000903
Figure Number:
7050DR
Regulatory:
ASTM A53 GR. B; UL Listed; F.M Approved; NSF/ANSI CAN 61 Drinking Water
Source:
Domestic
Product Code:
75
Product Type:
Elbow
Size:
2 1/2
Coating/Finish:
Painted
UPC Number:
690291372032
Net Price
Create Account or Login for Pricing

Description

Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.