FIG 7060

7060 2 GALVANIZED GROOVED TEE

Gruvlok

ASC Item Number:
0390119105
Figure Number:
7060
Regulatory:
NSF-61 and Low Lead Approved; cULus Listed; FM Approved
Source:
Domestic
Product Code:
29
Product Type:
Tee
Size:
2
Coating/Finish:
Hot-Dipped Zinc Galvanized
Series:
533
UPC Number:
690291112119
Net Price
Create Account or Login for Pricing

Description

Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.