FIG 7072

7072 8X6 GALVANIZED GROOVED CONCENTRIC REDUCER

Gruvlok

ASC Item Number:
0390131068
Figure Number:
7072
Regulatory:
NSF-61 and Low Lead Approved; cULus Listed; FM Approved; IAPMO UPC; LPCB; VdS; ASTM A53 Grade B; ASTM A153
Source:
Domestic
Product Code:
29
Product Type:
Concentric Reducer
Size:
8
Coating/Finish:
Hot-Dipped Zinc Galvanized
Series:
533
UPC Number:
690291112775
Net Price
Create Account or Login for Pricing

Description

Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.