FIG 7074

7074 3 GALVANIZED GROOVED CAP

Gruvlok

ASC Item Number:
0390132009
Figure Number:
7074
Regulatory:
FM Approved; NSF/ANSI 6; UL/ULc Listed; ASTM A536 GR. 65-45-12; ASTM A153; Cl A; IAPMO UPC; LPCB; VdS
Source:
Domestic
Product Code:
0029
Product Type:
Cap
Size:
3
Coating/Finish:
Galvanized
UPC Number:
690291112850
Net Price
Create Account or Login for Pricing

Description

Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.