FIG 7103

7103 1 SXSXS TRIPLE TEE

Gruvlok

ASC Item Number:
0390043800
Figure Number:
7103
Regulatory:
ASTM A 126 CLASS A; ASTM D2000; FM Approved; UL/ULC Listed
Source:
Domestic
Product Code:
67
Product Type:
Tee
Size:
1
Coating/Finish:
Plain
Series:
533
UPC Number:
690291109539
Net Price
Create Account or Login for Pricing

Description

The Gruvlok®Sock-It® Piping Method provides a quick, secure and reliable method of joining plain-end steel pipe. Several Sock-It configurations are available: tees with NPT outlets, reducing run tees with NPT outlets, straight couplings, 90 elbows, straight tees and reducing elbows. Pressure energized elastomeric gaskets provide the Sock-It with a leak tight seal. Specially designed lock bolts secure the pipe in the Sock-It Fitting, providing a fast, dependable way of joining small diameter plain-end pipe. Working pressure ratings shown are for reference only and are based on schedule 40 pipe. NOTE: All Sock-it fittings are UL/ULC Listed and FM Approved for 175 psi working pressurewhen used to join XL Pipe and Dyna-Flow Pipe.