FIG 7307

7307 12 E GASKET HDPE TRANSITION COUPLING

Gruvlok

ASC Item Number:
0390060788
Figure Number:
7307
Source:
Global
Product Code:
0329
Product Type:
Transition Coupling
Size:
12
Coating/Finish:
Painted
Series:
999999
UPC Number:
690291698804
Net Price
Create Account or Login for Pricing

Description

The Gruvlok Figure 7307 HDPE Transition Coupling is a cost effective, easy to assemble, mechanical joint intended to connect HDPE pipe to Gruvlok standard weight roll or cut grooved steel pipe, lightweight roll grooved pipe, or Gruvlok grooved-end fittings and valves. The Figure 7307 is compatible with HDPE pipe conforming to ASTM F714, D2447, D3000, or D3035 having wall thicknesses ranging from SDR 32.5 to SDR 7.3 and any schedule steel pipe conforming to Gruvlok's standard pipe specifications.