FIG 7500

7500 4 TO 6 DUCTILE IRON MINING HANDLE

Gruvlok

ASC Item Number:
0387006901
Figure Number:
7500
Source:
Global
Product Code:
0359
Size:
4
Coating/Finish:
Plain
UPC Number:
662428524768
Net Price
Create Account or Login for Pricing

Description

The Series 7500 grooved-end ball valve line consists of a 2" to 6", two-piece design, and is available in configurations to address a broad spectrum of application requirements. The Series 7500 has generous factors of safety for pressure retention and stem torsional strength. In addition, it has a blow-out proof stem design, low operating torque, and high Cv. The Series 7500 is compliant with NACE MR01-75 when stainless steel trim is specified. Grooved ends conform to the requirements of AWWA C606 for steel pipe.