FIG GM770

770 12 GALVANIZED T HPR RIGID COUPLING

Gruvlok

ASC Item Number:
1330017635
Figure Number:
GM770
Regulatory:
ASTM A536, Grade 65-45-12; ASTM D2000; NSF/ANSI CAN 61 Drinking Water
Source:
Domestic
Product Code:
0012
Product Type:
Rigid Coupling
Size:
12
Coating/Finish:
Galvanized
UPC Number:
662428958808
Net Price
Create Account or Login for Pricing

Description

The Figure 770 Rigid Coupling provides a rigid joint by firmly gripping along the circumference of the pipe grooves. This coupling offers a dependable method for joining pipe and is an economical alternative to welding, threading, or using flanges. It is capable of pressures up to 1000 psi (68.9 bar) depending on pipe size and wall thickness. Additional Features: Full 360° gripping of the groove circumference provides a strong rigid connection.Tongue-and-groove design simplifies installation.