FIG 7788

7788 21/2 GALVANIZED GROOVED FLANGE ADAPT

Gruvlok

ASC Item Number:
0390202422
Figure Number:
7788
Regulatory:
ASTM A 536 Grade 65-45-12
Source:
Domestic
Product Code:
29
Product Type:
Flange Adapter
Size:
2 1/2
Coating/Finish:
Hot-Dipped Zinc Galvanized
Series:
533
UPC Number:
690291062223
Net Price
Create Account or Login for Pricing

Description

The Gruvlok Fig. 7788 Flange Adapter allows for direct connection of Class 125 or Class 150 flanged components to a grooved piping system. The Gruvlok Flange Adapter provides an alternative method of connecting to flanged components than the traditional Fig. 7012 Gruvlok Flange. The Gruvlok Flange Adapter provides a raised serrated face flange connection with a shorter overall length than Anvil’s Fig. 7084 Flange x Groove Nipple.