Toggle menu
Search
Customer Login
Pipe Joining Systems
Fire Protection and Fabrication Products
Flow Control
Support Systems
Performance Products
ConnectED Tools
Contact Us
Help
Customer Login
Home
Pipe Joining Systems
Pipe Fittings
Flanged Fittings
150 lb Ductile Iron Flanged 90° Long Radius Elbow
8 150 FLANGED L/R 90 ELBOW BLACK
FIG 38LE1
8 150 FLANGED L/R 90 ELBOW BLACK
SCI
ASC Item Number:
4319001510
Figure Number:
38LE1
Regulatory:
ASTM A536; ASME B16.3; ASME B16.14; ASME B1.20.1
Source:
Global
Product Code:
319
Product Type:
Elbow
Size:
8
Coating/Finish:
Black
Series:
38A
UPC Number:
92201253651
MSRP:
Was:
Price
Now:
Net Price
Create Account or Login for Pricing
You save
in stock
Qty:
Add to Favorites
Create New Favorite List
Facebook
Email
Print
X
Pinterest
Product Submittal / Data Sheet
Description
150 lb. Ductile Iron Flanged 90° Long Radius Elbow. Galvanizing available upon request.
Technical Data
Product Submittal / Data Sheet
×
×
OK