FIG SEISMICSHIELD

8.5 X 12 X 22GA SEISMIC SHIELD

VEP

ASC Item Number:
4040026500
Figure Number:
SEISMICSHIELD
Regulatory:
MSS SP-58; MSS SP-69; WW-H-171-E
Source:
Domestic
Product Code:
40
Product Type:
Insulation Shield
Size:
8 1/2
Coating/Finish:
Zinc Pre-Galvanized
UPC Number:
652808132232
Net Price
Create Account or Login for Pricing

Description

Seismic Shield ® is an innovative insulation protection shield offered by Value Engineered Products (VEP). This product is designed to stop shield movement and rotation while allowing for expansion and contraction of piping systems. Seismic Shield ® is designed to support the weight of the pipe and insulation. Each shield has Seismic Grip Tabs, which indicate a clear area to center the shield and may be bent down 90° to form a friction fit to strut or bent further to firmly grip a clevis hanger. Each shield has rounded corners for installer safety and vapor barrier protection.