FIG 802

8 BLACK CAST IRON F& D FLANGED 45 ELBOW

Anvil

ASC Item Number:
0306020603
Figure Number:
802
Regulatory:
ASME B16.1; ASME B1.20.1; FM Approved; UL Listed
Source:
Global
Product Code:
19
Product Type:
Elbow
Size:
8
Coating/Finish:
Black
UPC Number:
690291019142
Net Price
Create Account or Login for Pricing

Description

All standard or "class 125" cast iron flanged fittings are manufactured to ASME specifications and are marked 125 for pipe sizes 12 NPS (300 DN) and smaller; and have plain faces. Unless otherwise specified, cast iron flanged fittings are drilled and faced in accordance with ASME B 16.1. Cast iron flanged fittings are available in both black painted and galvanized.