FIG 8100

8100 6 EC EPDM LOW PR LEVER BUTTERFLY VALVE

Gruvlok

ASC Item Number:
1330026090
Figure Number:
8100
Source:
Global
Product Code:
359
Product Type:
Component, Lever - Butterfly Valve
Size:
6
Coating/Finish:
Epoxy Coated
Series:
100FGP
UPC Number:
662428975713
Net Price
Create Account or Login for Pricing

Description

The Series 8100 Low Profile Butterfly Valve has a rated working pressure of 200 psi (13.8 bar) and provides efficient control of fluid in piping systems. Flow can be from either direction and the valve may be positioned in any orientation. The ductile iron body is epoxy-coated to resist atmospheric corrosion. The disc is EPDM encapsulated ductile iron compatible with a variety of chemicals and temperature ranges.