FIG 812

8X4X8 BLACK CAST IRON F& D FLANGE TEE

Anvil

ASC Item Number:
0306041807
Figure Number:
812
Regulatory:
ASME B16.1; ASTM A-126 (A) or (B); ASTM A-153; ASME B1.20.1
Source:
Global
Product Code:
19
Product Type:
Tee
Size:
8
Coating/Finish:
Black
UPC Number:
690291019784
Net Price
Create Account or Login for Pricing

Description

All standard or "class 125" cast iron flanged fittings are manufactured to ASME specifications and are marked 125 for pipe sizes 12 NPS (300 DN) and smaller; and have plain faces. Unless otherwise specified, cast iron flanged fittings are drilled and faced in accordance with ASME B 16.1. Cast iron flanged fittings are available in both black painted and galvanized.