FIG SERIES 9191L

9191L 1-1/2 SWING CHECK VALVE BRASS TE NL

SCI

ASC Item Number:
4347002850
Figure Number:
SERIES 9191L
Source:
Global
Product Code:
K334
Product Type:
Swing Check Valve
Size:
1 1/2
Series:
0LCA
UPC Number:
92201370617
Net Price
Create Account or Login for Pricing

Description

California AB1953 lead-free approved Meets federal Safe Water Drinking Water Act, lead-free requirement 200 lb. WOG/125 lb. WSP Cast brass body Forged brass disc ANSI/NSF 61.8 approved ISO 9001:2008 manufacturer