FIG AF735

AF735 21/2 PLAIN LAT MULTI BRACE

AFCON

ASC Item Number:
0502011500
Figure Number:
AF735
Regulatory:
UL listed; FM approved
Source:
Global
Product Code:
0339
Product Type:
Seismic Bracing
Size:
2 1/2
Coating/Finish:
Plain
UPC Number:
652808167159
Net Price
Create Account or Login for Pricing

Description

A unique design that allows fast installation of a lateral brace that can adapt to use 1", 1 1/4", 1 1/2" or 2" brace pipe. Sized to fit a specific system pipe size. Available in plain or EG finish.