FIG AS200EH

AS200 EH-10 PGW/ELNG HOLES

Anvil-Strut

ASC Item Number:
2400101305
Figure Number:
AS200EH
Regulatory:
Metal Framing Manufacturer's Association
Source:
Global
Product Code:
91
Product Type:
Channel
Size:
10
Coating/Finish:
Pre-Galvanized
UPC Number:
690291237713
Net Price
Create Account or Login for Pricing

Description

Anvil-Strut channels are manufactured by a series of forming dies, or rolls, which progressively cold work the strip steel into the desired channel configuration. This method produces a cross section of uniform dimensions within a tolerance of plus or minus 0.015", on outside dimensions.