FIG AS249

AS249-20' FM/EC PG CONCRETE INSERT

Anvil

ASC Item Number:
2400102802
Figure Number:
AS249
Regulatory:
None
Source:
Domestic
Product Code:
0046
Product Type:
Concrete Insert
Size:
20
Coating/Finish:
Pre-Galvanized
UPC Number:
652808082247
Net Price
Create Account or Login for Pricing

Description

Anvil-Strut channels are manufactured by a series of forming dies, or rolls, which progressively cold work the strip steel into the desired channel configuration. This method produces a cross section of uniform dimensions within a tolerance of plus or minus 0.015", on outside dimensions.