FIG AS926

AS926-24 EG STRUT BRACE

Anvil-Strut

ASC Item Number:
2400221749
Figure Number:
AS926
Source:
Global
Product Code:
0046
Product Type:
Bracket
Size:
24
Coating/Finish:
Electro Galvanized
Series:
999999
UPC Number:
690291239786
Net Price
Create Account or Login for Pricing

Description

Anvil-Strut channels are manufactured by a series of forming dies, or rolls, which progressively cold work the strip steel into the desired channel configuration. This method produces a cross section of uniform dimensions within a tolerance of plus or minus 0.015", on outside dimensions.