FIG GMB333

B333 24 EPOXY BLACK E GROOVED GO BUTTERFLY VALVE

Gruvlok

ASC Item Number:
1330025925
Figure Number:
GMB333
Source:
Global
Product Code:
359
Product Type:
Butterfly Valve
Size:
24
Coating/Finish:
Epoxy Coated
Series:
100FGP
UPC Number:
662428975386
Net Price
Create Account or Login for Pricing

Description

The Model B333 Large Diameter Butterfly Valve provides efficient control of fluid flow in piping systems. It is a grooved-end bubble tight shut-off valve with end-to-end dimensions that meet MSS SP-67, Table 4 and a mounting pad that meets ISO 5211 for the mounting of power actuators. The valve is capable of bidirectional fluid flow at working pressures to 300 psi (20 bar) and may be positioned in any orientation. The 14 to 24 inch (DN350 to DN600) Model B333 Butterfly Valve is configured with a worm type gear operator and consists of an epoxy powder coated ductile iron body and EPDM or Nitrile (NBR) rubber encapsulation dual-seal disc. The body and disc construction provides for increased strength and durability. The disc seal and body coating are compatible with a variety of chemicals and temperature ranges. Contact your Anvil Representative for specific recommendations on seal and coating selections.