FIG GMBV835

BV835 11/2 BLACK GROOVED BALL VALVE 1000 LEVER

Gruvlok

ASC Item Number:
1330026165
Figure Number:
GMBV835
Source:
Global
Product Code:
359
Product Type:
Ball Valve
Size:
1 1/2
Coating/Finish:
Black Enamel
Series:
100FGP
UPC Number:
662428975867
Net Price
Create Account or Login for Pricing

Description

The Model BV835 is a ductile iron, grooved end, regular port, two-piece ball valve that provides for efficient control of fluid in piping systems. The Model BV835 is designed and tested in conformance with MSS SP-110 and MSS SP-72. Flow may be from either direction, and the valves may be positioned in any orientation. The valves are furnished with grooved ends for use with Gruvlok grooved couplings. The handle is provided with a device for padlocking in either the open or closed position. The mounting pad is made to ISO 5211 to allow for mounting of power actuators.