FIG CHILLSHIELD

CHILL-SHIELD 3X1 C.I. (6X4)

VEP

ASC Item Number:
4040024010
Figure Number:
CHILLSHIELD
Regulatory:
Manufacturers Standardization Society
Source:
Domestic
Product Code:
40
Product Type:
Pre-Insulated Insert
Size:
3
Coating/Finish:
Zinc Pre-Galvanized
UPC Number:
652808131877
Net Price
Create Account or Login for Pricing

Description

Chill-Shields are 360°  shields designed to meet a broad range of pipe support applications on low temperature lines. They provide a continuous section of insulation and factory applied jacketing meeting ASTM E 96A (maximum 0.02 perm), and are designed for pipe systems operating between -250°  F. and +225°  F. The insulation and jacketing extend beyond the galvanized steel shield for a neat, joint with the adjoining insulation. Chill-Shields are suitable for use in any type of clamp as well as in band-type hangers. Polyisocyanurate inserts and heavy gauge steel shields ensure proper pipe support. These cost-effective designs meet the requirements of either pipe or tube systems. Chill-Shields are an ASTM fire rated system meeting 25/50 Flame /Smoke rating when tested with fiberglass pipe insulation.