FIG 3358R

CAST IRON 11/2X11/4X11/4 SCREWED TEE

SCI

ASC Item Number:
0800004483
Figure Number:
3358R
Regulatory:
ASME B16.4; ASTM A-126 (A); ASME B1.20.1
Source:
Global
Product Code:
310
Product Type:
Tee
Size:
1 1/2
Coating/Finish:
Black
UPC Number:
690291943737
Net Price
Create Account or Login for Pricing

Description

SCI Cast Iron Pipe Fittings conform to ASTM A126. Pipe fitting dimensions conform to ANSI B16.4 Class 125. The threads are NPT per ANSI/ASME B1.20.1. All SCI Cast Iron Fittings are UL Listed and FM Approved.