FIG 3360

CAST IRON 2 SCREWED CROSS

SCI

ASC Item Number:
0800005720
Figure Number:
3360
Source:
Global
Product Code:
310
Product Type:
Cross
Size:
2
Coating/Finish:
Black
UPC Number:
690291943980
Net Price
Create Account or Login for Pricing

Description

SCI Cast Iron Pipe Fittings conform to ASTM A126. Pipe fitting dimensions conform to ANSI B16.4 Class 125. The threads are NPT per ANSI/ASME B1.20.1. All SCI Cast Iron Fittings are UL Listed and FM Approved.