FIG 3201

DUCTILE IRON 1 90 SCREWED BEND

SCI

ASC Item Number:
0840000004
Figure Number:
3201
Regulatory:
ASME B16.4 Class 125; ASTM A-126; ASTM A-153 Class A; ASME B1.20.1; UL Listed; FM Approved
Source:
Global
Product Code:
318
Product Type:
Elbow
Size:
1
Coating/Finish:
Black
UPC Number:
690291944109
Net Price
Create Account or Login for Pricing

Description

SCI Ductile Iron Pipe Fittings conform to ASME B16.3 dimensions. Bushings and couplings conform to ASM B16.14. The threads are NPT per ANSI/ASME B1.20.1. Ductile iron is ASTM A536 Class 65-45-12. All SCI Ductile Iron Fittings are UL &amp ULC Listed and FM Approved.