FIG 3221

DUCTILE IRON 1 SCREWED COUPLING

SCI

ASC Item Number:
0840008692
Figure Number:
3221
Source:
Global
Product Code:
0318
Product Type:
Coupling
Size:
1
Coating/Finish:
Black
UPC Number:
690291944888
Net Price
Create Account or Login for Pricing

Description

SCI Ductile Iron Pipe Fittings conform to ASME B16.3 dimensions. Bushings and couplings conform to ASM B16.14. The threads are NPT per ANSI/ASME B1.20.1. Ductile iron is ASTM A536 Class 65-45-12. All SCI Ductile Iron Fittings are UL/ ULC Listed and FM Approved.