FIG 3205

DUCTILE IRON 1 SCREWED TEE

SCI

ASC Item Number:
0840003164
Figure Number:
3205
Regulatory:
ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1
Source:
Global
Product Code:
318
Product Type:
Tee
Size:
1
Coating/Finish:
Black
UPC Number:
690291944307
Net Price
Create Account or Login for Pricing

Description

SCI Ductile Iron Pipe Fittings conform to ASME B16.3 dimensions. Bushings and couplings conform to ASM B16.14. The threads are NPT per ANSI/ASME B1.20.1. Ductile iron is ASTM A536 Class 65-45-12. All SCI Ductile Iron Fittings are UL & ULC Listed and FM Approved.