FIG E1

E-1 11/2 GALVANIZED GROOVED 90 BEND

SPF / Anvil

ASC Item Number:
0890032543
Figure Number:
E1
Regulatory:
ASTM A536, Grade 65-45-12; UL/ULC Listed; LPCB; VdS; FM Approved
Source:
Global
Product Code:
0327
Product Type:
Elbow
Size:
1 1/2
Coating/Finish:
Galvanized
UPC Number:
690291946899
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPFalso offers Short Pattern Products through 8" to meet all of your fire protection needs.