FIG E3

E-3 8 S40 GALVANIZED GROOVED 22-1/2 BEND

SPF / Anvil

ASC Item Number:
0890036437
Figure Number:
E3
Regulatory:
ASTM A536, Grade 65-45-12; UL/ULC Listed; LPCB; VdS; FM Approved
Source:
Global
Product Code:
0327
Product Type:
Elbow
Size:
8
Coating/Finish:
Galvanized
UPC Number:
690291947377
Net Price
Create Account or Login for Pricing

Description

SPF®  Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.