FIG E9

E-9 11/2 CSTGALVANIZED GROOVED 90DRAINW/1OUTLET

SPF / Anvil

ASC Item Number:
0890040157
Figure Number:
E9
Regulatory:
ASTM A536, Grade 65-45-12; FM Approved; UL Listed; NSF/ANSI CAN 61 Drinking Water
Source:
Global
Product Code:
0327
Product Type:
Elbow
Size:
1 1/2
Coating/Finish:
Galvanized
UPC Number:
690291604614
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.