FIG E9

E-9 11/2 S10 GROOVED 90 DRAINW/1"OUTLET

SPF / Anvil

ASC Item Number:
0890039696
Figure Number:
E9
Regulatory:
ASTM A 53, Type F, E or S, Grade B
Source:
Global
Product Code:
0075
Product Type:
Elbow
Size:
1 1/2
Coating/Finish:
Painted
UPC Number:
690291604584
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.