FIG SF3

F-3(SF-3) 21/2 GROOVED E FLANGEDADPANSI

SPF / Anvil

ASC Item Number:
0800170029
Figure Number:
SF3
Regulatory:
ASTM A 536, Grade 65-45-12; NSF-61 and Low Lead Approved; cULus Listed; FM Approved
Source:
Global
Product Code:
0326
Product Type:
Flange Adapter
Size:
2 1/2
Coating/Finish:
Painted
UPC Number:
690291610561
Net Price
Create Account or Login for Pricing

Description

The SPF® F-3 Flange allows direct connection of Class 125 or Class 150 flanged components to a grooved piping system. The two interlocking halves of the SPF Flange are hinged for ease of handling, and are drawn together by a latch bolt, which eases assembly on the pipe. Precision machined bolt holes, key and mating surfaces assure concentricity and flatness to provide exact fit-up with flanged, lug, and wafer styles of pipe system equipment. A specially designed gasket provides a leak-tight seal on both the pipe and the mating flange face.All SPF F-3 Flanges have designed-in anti-rotation tines which bite into and grip the sides of the pipe grooves to provide a secure, rigid connection.The SPF F-3 Flange requires the use of a steel adapter insert when used against rubber faced surfaces, wafer/lug design valves and serrated or irregular sealing surfaces.