FIG FFP

FFP 4X48 FLEXIBLE PIPE

Flexhead

ASC Item Number:
3640100546
Figure Number:
FFP
Regulatory:
cULus Listed; FM Approved
Source:
Global
Product Code:
364
Product Type:
FlexHead® Hose
Size:
4
Series:
100
UPC Number:
652808044412
Net Price
Create Account or Login for Pricing

Description

Flexhead® Flexible Pipe (FFP) products are stainless steel hoses and available with SLT in piping design coupling connections. Available in lengths of 24"(bends up to 90º) and 48"(bends up to 180º) with OD of 2", 2 1/2", 3" and 4". Pressure rating for 2", 2 1/2", and 3" is 300 PSI and 4"is 250 PSI. An easy, cost effective, and a quick way to connect pipes at odd angles or to reduce the number of couplings and fittings required.