FIG FFP-SLT

FFP-SLT 21/2X48 FLEXIBLE PIPE

Flexhead

ASC Item Number:
3640100342
Figure Number:
FFP-SLT
Regulatory:
cULus Listed; FM Approved
Source:
Global
Product Code:
0064
Product Type:
FlexHead® Flexible Pipe SLT
Size:
2 1/2
UPC Number:
652808044474
Net Price
Create Account or Login for Pricing

Description

Flexhead® Flexible Pipe (FFP) products are stainless steel hoses and available with SLT in piping design coupling connections. Available in lengths of 24"(bends up to 90°) and 48"(bends up to 180°) with OD of 2", 2 1/2", 3" and 4". Pressure rating for 2", 2 1/2", and 3" is 300 PSI and 4"is 250 PSI. An easy, cost effective, and a quick way to connect pipes at odd angles or to reduce the number of couplings and fittings required.