FIG FH120

FH120 RAPID INSTALL BRACKET 24

Flexhead

ASC Item Number:
3640040000
Figure Number:
FH120
Regulatory:
UL Listed; FM Approved
Source:
Global
Product Code:
364
Product Type:
FlexHead® Bracket
Size:
24
Coating/Finish:
Galvanized
Series:
100
UPC Number:
652808167494
Net Price
Create Account or Login for Pricing

Description

“Set, Snap, and Go!” The FH120 bracket is 50% to 75% faster to install compared to traditional brackets. The FlexHead?FH120 Rapid Installation Bracket offers installers a cost effective solution for connecting sprinklers to branch lines. The FH120 can be installed to suspended ceiling t-grids without specialty tools and hardware. The infinite adjustability of the bracket legs and hub allow for accurate palcement of sprinklers in 16" to 48" ASTM C635 & C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13. The FH120 bracket is compatible with the FlexHead FH200 Series SuperFlex Hoses (coming soon), FlexHead FH300 Series UltraFlex Hoses (coming soon), FlexHead 20XXSF SuperFlex Hoses, & SprinkFlex HB1 & HB1C Ultra-SprinkFlex Hoses. The FH120 bracket is available in 24" and 48" lengths. The 24" bracket is cULus Listed and FM Approved. The 48" bracket is FM Approved. (48" Bracket coming soon)