FIG FH226

FH226 SUPERFLEX 24 X 3/4 6EL

Flexhead

ASC Item Number:
3641012810
Figure Number:
FH226
Regulatory:
cULus Listed; FM Approved
Source:
Global
Product Code:
64
Product Type:
FlexHead® FH200 SuperFlex® Hose
Size:
24
Coating/Finish:
Plain
UPC Number:
652808172924
Net Price
Create Account or Login for Pricing

Description

The FlexHead SuperFlex Hose offers installers, designers, and engineers the most versatile solution for connecting sprinklers to branch lines. The hose provides solutions for installing sprinklers in ASTM C635 and C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13. The fully welded hose design uses industry standard threads and provides building owners, contractors, and engineers confidence that the installation will not leak or fail in critical applications. The hoses are 100% leak tested and every hose comes with an easy to identify blue tag.The FlexHead SuperFlex Hose is available in lengths ranging from 36in to 72in and comes with1/2 and3/4 outlet drops for sprinkler connections. The hose may be installed in a 2in Bend Radius and can accommodate up to 12 Bends, eliminating the need to count or measure bends. The SuperFlex Hose is cULus Listed and FM Approved. Fully Welded 304SS Braided Hose AssemblyCompliant with NFPA 13, 13R, & 13DFor Wet, Dry, and Pre-Action Sprinkler SystemsPre-Installed Sprinkler Head option available upon request Bracket Options: BKT-MPT, BKT-ADO, BKT-UHO3, BKT-TZ"