FIG FH300C

FH300C ULTRAFLEX HOSE ONLY 59

Flexhead

ASC Item Number:
3641014130
Figure Number:
FH300C
Regulatory:
Manufacturers Standardization Society
Source:
Global
Product Code:
0364
Product Type:
SprinkFlex® Hose
Size:
59
Coating/Finish:
Zinc Pre-Galvanized
Series:
100
UPC Number:
652808173341
Image of
Flexhead
Net Price
Create Account or Login for Pricing

Description

Chill-Shields are 360° shields designed to meet a broad range of pipe support applications on low temperature lines. They provide a continuous section of insulation and factory applied jacketing meeting ASTM E 96A (maximum 0.02 perm), and are designed for pipe systems operating between -250°F and +225°F The insulation and jacketing extend beyond the galvanized steel shield for a neat, joint with the adjoining insulation. Chill-Shields are suitable for use in any type of clamp as well as in band-type hangers. Polyisocyanurate inserts and heavy gauge steel shields ensure proper pipe support. These cost-effective designs meet the requirements of either pipe or tube systems. Chill-Shields are an ASTM fire rated system meeting 25/50 Flame /Smoke rating when tested with fiberglass pipe insulation.