FIG 1502

FIG 1502 3 HAMMER UNION

Catawissa

ASC Item Number:
0838505100
Figure Number:
1502
Regulatory:
ASTM A29, A105
Source:
Global
Product Code:
0325
Product Type:
Union
Size:
3
Coating/Finish:
Painted
UPC Number:
662428909633
Net Price
Create Account or Login for Pricing

Description

Anvil International manufactures a full line of hammer unions with threaded or butt-weld connections. Catawissa hammer unions are interchangeable with most manufacturers and adhere to industry standards. Hammer unions are fully traceable and available with complete mill certifications. Anvil also stocks all oilfield products in Scotchkote 134 or Corvel 1660. Anvil coated products are ISO Approved, Nace standards #1 (Corvel 1660), and have 100% traceability.