FIG 200

FIG200 1 LUG UNION

Anvil EPS

ASC Item Number:
0338500606
Figure Number:
200
Regulatory:
ASTM A29, A105
Source:
Global
Product Code:
0325
Product Type:
Union
Size:
1
Coating/Finish:
Blue/Gray
Series:
999999
UPC Number:
690291396748
Image of
Anvil EPS
Net Price
Create Account or Login for Pricing

Description

Anvil International manufactures a full line of hammer unions with threaded or butt-weld connections. Catawissa hammer unions are interchangeable with most manufacturers and adhere to industry standards. Hammer unions are fully traceable and available with complete mill certifications. Anvil also stocks all oilfield products in Scotchkote 134 or Corvel 1660. Anvil coated products are ISO Approved, Nace standards #1 (Corvel 1660), and have 100% traceability.