FIG FP7400

FP7400 5 GALVANIZED 300 FG GASKET RD COUPLING

Gruvlok

ASC Item Number:
1605112992
Figure Number:
FP7400
Regulatory:
UL/ULC Listed; LPCB; VdS; FM Approved
Source:
Domestic
Product Code:
29
Product Type:
Rigid Coupling
Size:
5
Coating/Finish:
Galvanized
UPC Number:
690291703331
Net Price
Create Account or Login for Pricing

Description

The Gruvlok® Figure 7400 Rigidlite Coupling is specially designed to provide a rigid, locked-in pipe connection to meet the specific demands of rigid design steel pipe. Fast and easy swing-over installation of the rugged lightweight housing produces a secure, rigid pipe joint. The Figure 7400 Rigidlite Coupling is UL/ULC Listed, LPCB, VdS and FM Approved for fire protection service in both wet and dry systems, with roll grooved or cut grooved steel pipe prepared in accordance with Gruvlok grooving specifications. Working pressure ratings shown are for reference only and are based on Schedule 40 pipe. The Figure 7400 Rigidlite Coupling with a Pre-Lubricated Grade E EPDM, Type A gasket (coupling is easily identified by purple nuts) is intended for use in fire protection systems installed in accordance with NFPA Standard 13 Sprinkler Systems.