FIG 1190

G1190 1/2 PLATED DUCTILE IRON FLOOR FLANGE

Anvil

ASC Item Number:
0311105001
Figure Number:
1190
Source:
Domestic
Product Code:
16
Product Type:
Flange
Size:
1/2
Coating/Finish:
Zinc Plated
Series:
533
UPC Number:
690291354427
Net Price
Create Account or Login for Pricing

Description

ASC offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet ASC's strict quality standards. All Anvil Class 150 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)