FIG 707

G707 11/2 BLACK CAST IRON DRAINAGE 22-1/2 EL

Gruvlok

ASC Item Number:
0302913108
Figure Number:
707
Regulatory:
ASME B16.12, Type 1; ASTM A-126(A); ASTM A-153; ASME B1.20.1
Source:
Domestic
Product Code:
13
Product Type:
Elbow
Size:
1 1/2
Coating/Finish:
Black
Series:
533
UPC Number:
690291017728
Net Price
Create Account or Login for Pricing

Description

Anvil drainage fittings have sufficient sweep to allow free unobstructed flow. They are made with a shoulder of the same diameter as the inside of the pipe, in accordance with ASME B16.12, Type 1. Thus, continuous passage is created when the pipe is screwed to the shoulder, leaving no place for solid matter to collect and clog in the pipe.