FIG 734

G734 2 GALVANIZED CAST IRON DRAINAGE 45 WYE

Anvil

ASC Item Number:
0303942205
Figure Number:
734
Source:
Domestic
Product Code:
0013
Product Type:
Wye
Size:
2
Coating/Finish:
Galvanized
UPC Number:
690291018503
Net Price
Create Account or Login for Pricing

Description

Anvil drainage fittings have sufficient sweep to allow free unobstructed flow. They are made with a shoulder of the same diameter as the inside of the pipe, in accordance with ASME B16.12, Type 1. Thus, continuous passage is created when the pipe is screwed to the shoulder, leaving no place for solid matter to collect and clog in the pipe.