FIG 744

G744 2 BLACK CAST IRON DRAINAGE TUCKER CONNECTION

Anvil

ASC Item Number:
0302955208
Figure Number:
744
Source:
Domestic
Product Code:
13
Product Type:
Drain Fitting
Size:
2
Coating/Finish:
Black
Series:
533
UPC Number:
690291018077
Net Price
Create Account or Login for Pricing

Description

Anvil drainage fittings have sufficient sweep to allow free unobstructed flow. They are made with a shoulder of the same diameter as the inside of the pipe, in accordance with ASME B16.12, Type 1. Thus, continuous passage is created when the pipe is screwed to the shoulder, leaving no place for solid matter to collect and clog in the pipe.